Catalog No. : AUS125PCSS6
Description: 1 1/4 RETAINING CLAMP FOR RTS-69
UPC: 616013121177
Made or assembled in Canada.
4-1/4 Inch 316 Stainless Steel Pipe Retaining Clamp for AUS14-96.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Metal straps |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
4-1/4 inches |
Documents/Support Tools
Sales Drawing |