text.skipToContent text.skipToNavigation

Catalog No. : AUF742LHB9048

Description:  AL 7IN 42W LAD HB 90D 48R

UPC: 753554106369

Made or assembled in Canada.

Aluminum U-style fitting 7 inches side rail height 42 inches width ladder horizontal bend 90 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

42 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

12 inch

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here