text.skipToContent text.skipToNavigation

Catalog No. : AUF730LVTU36

Description:  AL FIT 7IN 30W LAD VERT T UP 36R

UPC: 626490792548

Aluminum U-style fitting 7 inches side rail height 30 inches width ladder vertical tee up 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Cable ladder width

762 mm

Inner radius

914.4 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here