Catalog No. : AUF73009VRT36
Description: AL FIT 7IN 30X9W VEN RED. T 36R
UPC: 626490795860
Made or assembled in Canada.
Aluminum U-style fitting 7 inches side rail height 30 inches x 9 inches width ventilated horizontal reducing tee 36 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
36 inches radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 x 9 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
177.8 mm |
|
Inner radius |
914.4 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |