Catalog No. : AUF724VVO3036
Description: AL FIT 7IN 24W VEN VO 30D36R
UPC: 626490788503
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
7 Inches |
|
Change of direction |
Vertically rising |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
30° |
|
Inner radius |
36 inch |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |