Catalog No. : AUF72436SEX48H
Description: AL FIT 7IN 24X36W SOL EXPAND X 48R
UPC: 626490791015
Made or assembled in Canada.
Aluminum U-style fitting 7 inches side rail height 24 inches x 36 inches width solid trough horizontal expanding cross 48 inches radius with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
48 Inch radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 x 36 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
177.8 mm |
|
Inner radius |
1219.2 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |