text.skipToContent text.skipToNavigation

Catalog No. : AUF71206LHRRH

Description:  AL FIT 7IN 12X6W LAD RIGHT REDUC.

UPC: 626490775657

Made or assembled in Canada.

Aluminum U-style fitting 7 inches side rail height 12 inches x 6 inches width ladder horizontal right reducer with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 6 in

Side Rail Height

7 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

177.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here