text.skipToContent text.skipToNavigation

Catalog No. : AUF642LHT36

Description:  AL FIT 6IN 42W LAD HOR. T 36R

UPC: 626490925274

Made or assembled in Canada.

Aluminum U-style fitting 6 inches side rail height 42 inches width ladder horizontal tee 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here