text.skipToContent text.skipToNavigation

Catalog No. : AUF642LHB9036

Description:  AL FIT 6IN 42W LAD HOR. BEND 90D36R

UPC: 626490938380

Made or assembled in Canada.

Aluminum U-style fitting 6 inches side rail height 42 inches width ladder horizontal bend 90 degree 36 inches radius epoxy coated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

42 in

Side Rail Height

6 inches