text.skipToContent text.skipToNavigation

Catalog No. : AUF64236LHSR

Description:  AL FIT 6IN 42X36W LAD STR REDUCER

UPC: 626490948969

Made or assembled in Canada.

Aluminum U-style fitting 6 inches side rail height 42 inches x 36 inches width ladder horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 x 36 in

Side Rail Height

6 inches