text.skipToContent text.skipToNavigation

Catalog No. : AUF64224LRT12

Description:  AL FIT 6IN 42X24W LAD RED. T 12R

UPC: 622538105011

Made or assembled in Canada.

Aluminum U-style fitting 6 inches side rail height 42 inches x 24 inches width ladder horizontal reducing tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 x 24 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here