Catalog No. : AUF63624SHLR
Description: AL FIT 6IN 36X24W SOL LEFT REDUCER
UPC: 626490756847
Made or assembled in Canada.
Aluminum U-style fitting 6 inches side rail height 36 inches x 24 inches width solid trough horizontal left reducer
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 x 24 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing to the left |
|
Height side joist |
152.4 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |