text.skipToContent text.skipToNavigation

Catalog No. : AUF630VVTD24

Description:  ALU 6IN 30W VENT VTD 90D 24R

UPC: 785055955658

Made or assembled in Canada.

Aluminum U-style cable tray fitting 6 inches side rail height 30 inches width ventilated vertical tee down 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

762 mm

Inner radius

609.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here