Catalog No. : AUF63042LET12
Description: AL FIT 6IN 30X42 EXP. T 12R
UPC: 753554102361
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 x 42 in |
|
Side Rail Height |
6 inches |
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
304.8 mm |
|
Inner radius |
12 inch |
|
Material |
Aluminium |
|
Colour |
None |
Documents/Support Tools
|
Sales Drawing |