Catalog No. : AUF624LHYL
Description: AL.24INWX6IND HORZ. WYE LEFT
UPC: 626490739147
Made or assembled in Canada.
Aluminum U-style fitting 6 inches side rail height 24 inches width ladder horizontal wye left
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Fittings |
|
Special Features |
H-style and U-style are interchangeable |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002409 Profile column for cable ladder
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |