text.skipToContent text.skipToNavigation

Catalog No. : AUF624LHVL

Description:  ALU FIT 6IN 24W LAD HOR VERT LEFT

UPC: 753554063068

Made or assembled in Canada.

Aluminum U-style fitting 6 inch side rail height 24 inch width ladder horizontal vertical left
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

H-style and U-style are interchangeable

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here