text.skipToContent text.skipToNavigation

Catalog No. : AUF6241818LRT24

Description:  AL FIT 6IN 24X18X18W LAD RED. T 24R

UPC: 626490981065

Made or assembled in Canada.

Aluminum U-style fitting 6 inches side rail height 24 inches x 18 inches x 18 inches width ladder horizontal reducing tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 18 x 18 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

609.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here