n° de catalogue : AUF62412LRT12
Description: AL.6IND 24IN-12IN RED. TEE 12INRAD
UPC: 626490743366
Made or assembled in Canada.
Aluminum U-style fitting 6 inches side rail height 24 inches x 12 inches width ladder horizontal reducing tee 12 inches radius
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 x 12 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
304.8 mm |
|
Material |
Aluminium |
Documents/outils d'aide
|
Dessin de vente |