text.skipToContent text.skipToNavigation

Catalog No. : AUF62406LRT12H

Description:  AL.6IND 24IN-6IN RT 12INRAD SSHDW

UPC: 626490742659

Made or assembled in Canada.

Aluminum U-style fitting 6 inches side rail height 24 inches x 6 inches width ladder horizontal reducing tee 12 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 6 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

304.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here