text.skipToContent text.skipToNavigation

n° de catalogue : AUF61824LEX12

Description:  AL.18IN - 24IN X6IND EXP HX 12INRAD

UPC: 626490737228

Made or assembled in Canada.

Aluminum U-style fitting 6 inches side rail height 18 inches x 24 inches width ladder horizontal expanding cross 12 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 24 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

304.8 mm

Material

Aluminium

Documents/outils d'aide

Dessin de vente

Cliquez ici