text.skipToContent text.skipToNavigation

Catalog No. : AUF61206LHSREP

Description:  AL FIT 6IN 12X6W LAD STR REDUCER

UPC: 622538093165

Aluminum U-style fitting 6 inches side rail height 12 inches x 6 inches width ladder horizontal straight reducer epoxy coated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 6 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

152.4 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here