text.skipToContent text.skipToNavigation

Catalog No. : AUF606SCS36

Description:  AL FIT 6IN 6W SOL SUPPORT 36R

UPC: 626490713239

Made or assembled in Canada.

Aluminum U-style fitting 6 inches side rail height 6 inches width solid trough cable support 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

36 inch radius

Application

For H-style or U style fitting

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

6 inches

ETIM EC002409 Profile column for cable ladder

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here