text.skipToContent text.skipToNavigation

Catalog No. : AUF542LVO4548

Description:  AL 5IN 42W LAD VO 45D 48R

UPC: 753554102545

Made or assembled in Canada.

Aluminum U-style fitting 5 inches side rail height 42 inches width ladder vertical outside bend 45 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

5 in

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Inner radius

48 inch

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here