text.skipToContent text.skipToNavigation

Catalog No. : AUF53624LHRRH

Description:  AL.5IND 36IN-24IN RR SSHDW

UPC: 626490710542

Made or assembled in Canada.

Aluminum U-style fitting 5 inches side rail height 36 inches x 24 inches width ladder horizontal right reducer with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 24 in

Side Rail Height

5 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

127 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here