Catalog No. : AUF53024LHLRH
Description: AL.5IND 30IN-24IN LR SSHDW
UPC: 626490704244
Made or assembled in Canada.
Aluminum U-style fitting 5 inches side rail height 30 inches x 24 inches width ladder horizontal left reducer with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 x 24 in |
|
Side Rail Height |
5 Inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing to the left |
|
Height side joist |
127 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |