text.skipToContent text.skipToNavigation

n° de catalogue : AUF524LHB3036

Description:  AL.24INWX5IND H-30 36INRAD

UPC: 626490692510

Made or assembled in Canada.

Aluminum U-style fitting 5 inches side rail height 24 inches width ladder horizontal bend 30 degree 36 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

36 inch

Material

Aluminium

Documents/outils d'aide

Dessin de vente

Cliquez ici