text.skipToContent text.skipToNavigation

Catalog No. : AUF51218LET36H

Description:  AL.5IND 12IN-18IN ET 36INRAD SSHDW

UPC: 626490684003

Made or assembled in Canada.

Aluminum U-style fitting 5 inches side rail height 12 inches x 18 inches width ladder horizontal expanding tee 36 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 18 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

914.4 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here