Typebez. : AUF509LVI9024
Beschreibung: AL FIT 5IN 9W LAD VI 90D24R
UPC: 626490673335
Made or assembled in Canada.
- Made or assembled in Canada.
Deskriptoren
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
Spezifikationen
|
Material |
Aluminum |
Klassifikationen
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Maße
|
Width |
9 in |
|
Side Rail Height |
5 Inches |
|
Change of direction |
Vertically declining |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
90° |
|
Inner radius |
24 inch |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |