text.skipToContent text.skipToNavigation

Catalog No. : AUF43642LET12

Description:  AL 4IN 36 TO 42W LAD EXP TEE 12R

UPC: 753554106925

Made or assembled in Canada.

Aluminum U-style fitting 4 inches side rail height 36 inches x 42 inches width ladder horizontal expanding tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 42 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

304.8 mm

Inner radius

12 inch

Material

Aluminium