text.skipToContent text.skipToNavigation

Catalog No. : AUF430LVI4512

Description:  AL.30INWX4IND IV-45 12INRAD

UPC: 626490653276

Made or assembled in Canada.

Aluminum U-style fitting 4 inches side rail height 30 inches width ladder vertical inside bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

30 in

Side Rail Height

4 Inches