text.skipToContent text.skipToNavigation

Catalog No. : AUF43042LET24

Description:  AL FIT 4IN 30X42W LAD EXPAND T 24R

UPC: 753554093713

Made or assembled in Canada.

Aluminum U-style fitting 4 inches side rail height 30 inches x 42 inches width ladder horizontal expanding tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in x 42 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Inner radius

24 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here