text.skipToContent text.skipToNavigation

Catalog No. : AUF43018VHSR

Description:  ALU 4IN 30 TO 18W VENR STR. RED

UPC: 753554111943

Made or assembled in Canada.

Aluminum U-style fitting 4 inches side rail height 30 inches x 18 inches width ventilated horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 18 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here