text.skipToContent text.skipToNavigation

Catalog No. : AUF42442SET24

Description:  ALU 4IN 24 TO 42W SOL EXP TEE 24R

UPC: 753554060890

Made or assembled in Canada.

Aluminum U-style fitting 4 inches side rail height 24 inches x 42 inches width solid trough horizontal expanding tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 42 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

609.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here