text.skipToContent text.skipToNavigation

Catalog No. : AUF412LCS24

Description:  AL FIT 4IN 12W LAD SUPPORT 24R

UPC: 626490633056

Made or assembled in Canada.

Aluminum U-style fitting 4 inches side rail height 12 inches width ladder cable support 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

24 inch radius

Application

For H-style or U style fitting

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

4 Inches

ETIM EC002409 Profile column for cable ladder

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here