text.skipToContent text.skipToNavigation

Catalog No. : AUF409LHYR

Description:  AL FIT 4IN 9W LAD HOR. Y RIGHT

UPC: 626490626850

Fabriqué ou assemblé au Canada.

Raccord en Y horizontal droit, en aluminium, poutre en U. Hauteur du rail latéral 4 pouces, largeur 9 pouces. Style de fond en échelle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

H-style and U-style are interchangeable

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

4 Inches

ETIM EC002409 Profile column for cable ladder

Material

Aluminium