text.skipToContent text.skipToNavigation

Catalog No. : AU427NI

Description:  CLEVIS 200A 3-3/4X3-1/4 NO INSULATO

UPC: 624871006956

Made or assembled in Canada.

Clevis 200 A. Constructed of 1-1/4 inches x 1/2 inch x 1/8 inch steel channel has 5/8 inch diameter pin and complete with No. IB135 insulator 11/16 inch round mounting hole. All ferrous parts are hod dip galvanized. Insulator is not required.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Clevis

Special Features

Insulator not required

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here