Catalog No. : AU427
Description: CLEVIS 200A 3-3/4X3-1/4 W/INS RND H
UPC: 624871007571
Made or assembled in Canada.
						Clevis 200 A. Constructed of 1-1/4 inches x 1/2 inch x 1/8 inch steel channel has 5/8 inch diameter pin and complete with No. IB135 insulator 11/16 inch round mounting hole. All ferrous parts are hod dip galvanized. Add suffix NI if insulator is not required.
					
						View More
						View Less
					
				
				For more info visit: 
				tnb.ca.abb.com/en/
					
			- Made or assembled in Canada.
Descriptors
| Category | Clevis | 
| Special Features | Complete with IB135 insulator | 
Specifications
| Material | Steel | 
Classifications
| Brand Name | Microlectric | 
Documents/Support Tools
| Sales Drawing | 
 
	
								