text.skipToContent text.skipToNavigation

Alternate Catalog No. : ATT 350-350

Catalog No. : ATT350-350

Description:  AL TAPERED TEE MAIN/TAP 350/350

UPC: 783786697694

Aluminum Tapered Tee, Main 336.4-350 kcmil AL-CU, 266.8 (26/7), 336.4 (18/1), Tap 336.4-350 kcmil AL-CU, 266.8 (26/7), 336.4 (18/1). Main 3-1/8 inch, Taps 7 inch with Dimple at 3-1/2 inch. Dies 1 1/8-1, 96, 299, 13A, 655. Oxide Inhibitor. Brown Caps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made of Aluminum for High Strength and High Conductivity.
  • Tapered Ends Enable use in High-Voltage Installations up to 69kV.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Tees Marked with Conductor Sizes and Die References for Easy Identification
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All Tees marked with conductor sizes and die reference for easy identification.

Application

Tapered ends enable use in High-Voltage Applications up to 69kV.

Specifications

Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

Length 6-5/8 inches, Tap 3-1/4 inch

Wire Size

350 kcmil

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here