text.skipToContent text.skipToNavigation

Catalog No. : ATS313-UUA-666-EDC

Description:  AUTO-TRANS, SUB. 2-MVS & 1 MCLF WAY

UPC: 783786378326

Auto Transfer Motor, SubSurface, 3 Phase, 15kv, 3-Way, Two 3-Phase MVS with 12-24VDC Motor, Three 600 Amp Bushings for EDC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD