text.skipToContent text.skipToNavigation

Catalog No. : ATS-CABLE-10

Description:  19 PIN CABLE - ATS - 30 FT

UPC: 783786541119

Auto Transfer Sub Surface Switch Gear, 19 Pin Cable, 10 Meters (32.8 Foot) 19-Pole (3) 18 AWG and (16) 22 AWG Wires. 300 Volts, 4 Amps, Male-Female Extension Cable. Stainless Steel Coupling Nut, Cable Connector to withstand 10PSI. North American Color Code.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Application

Subsurface

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant