text.skipToContent text.skipToNavigation

Catalog No. : ATLA400-8

Description:  FLEX METAL COND. STEEL 4 X 8 ME

UPC: 786209932587

4 Inch x 8 M, Flexible Metal Conduit, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

The Specially Formulated PVC Jacket Remains Flexible at Low Temperatures and Resists Ageing at Elevated Temperatures

Application

Designed to Be Used with High Temperature Machine Tool Wiring. Ideal For Outdoor Installations In Cold Climates

Specifications

Material

Steel with PVC Jacket

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL Listed

Dimensions

Trade Size

4 in

Length

8 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

4 inch

Outer diameter

114.3 mm

Inner diameter

101.6 mm

Material

Steel

Bending radius, static

304.8 mm

Weight

5.13 kg/m

Colour

Grey

With approval according to UL

Y

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here