text.skipToContent text.skipToNavigation

Catalog No. : ATLA250-8

Description:  FLEX METAL COND STEEL 2-1/2INX8ME

UPC: 786210138985

Liquidtight Flexible Conduit, Trade Size 2-1/2 Inch, Working Temperature -55 to 105 Degrees C, 60 Degrees Wet, 70 Degrees C Oil, 8 Meter, Hot Dipped Galvanised Steel with PVC Jacket Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Flame Retardant, Sunlight Resistant

Application

Designed to be used with high temperature machine tool wiring. Ideal for outdoor installations in cold climates

Specifications

Radius

8 in

Material

Steel with PVC Jacket

Finish

Hot Dipped Galvanised Core

Color

Grey

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

2-1/2 in

Length

8 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

2 1/2 inch

Outer diameter

73.03 mm

Inner diameter

62.99 mm

Material

Steel

Bending radius, static

203.2 mm

Weight

2.9 kg/m

Colour

Grey

With approval according to UL

Y

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here