text.skipToContent text.skipToNavigation

Catalog No. : ATD42ZB

Description:  AUTO DEADEND/ Z 4 ORG 2 RED

UPC: 783786176168

Autoset Automatic Stainless Steel Bail for Wire Range: 4 6/1, 7/1, 2 6/1, 7/1 ASCR, 4, 2 AAAC, 4, 2 AAC, Color Code 4 - Orange, 2 - Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • This dead-end installs quickly and easily, reducing maintenance costs and inventory
  • Color-coded, funnel-shaped end pieces provide instant visual identification of maximum conductor size and swiftly quide conductor into position for insertion
  • Pilot caps envelop cable strands and quide the conductors into the center of the splice
  • Die-cast precision-made jaws provide optimium contact area for a greater range of conductor sizes
  • Compression spring positions the jaw for positive conductor acceptance
  • Factory-installed dust covers repells dirt and debris
  • Versatile for deadending ACSR, AAC and AAAC conductors
  • Galvanized steel clevis pin and stainless steel cotter pin (included) enable the bail to be used with standard deadend suspension insulators
  • Color-coded tape enables identification of the minimum conductor size of wide-range connectors - it further eliminates errors and speeds up installations
  • Special microcrystalline-based inhibitor coats the jaws and tube's inner diameter, seals the connection and provides a high-pressure lubricant for long-term continous performance

Descriptors

Category

Splices or splice plates

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here