text.skipToContent text.skipToNavigation

Catalog No. : ATD324-AAOO-6666

Description:  AUTO TRANSFER 27KV 4WAY 80CTRL 600A

UPC: 783786522200

Auto Transfer Double-Sided Padmount Switch Gear, Three-Phase, 27kV, 4 Way, with (2) Three-Phase Switch Motor Operator Auto Transfers (2) Three-Phase Vacuum Interrupters, 600 Amp Terminations, 80 Control
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD