text.skipToContent text.skipToNavigation

Catalog No. : ATD314-AAOK-6622

Description:  PAD AUTO TRANSFER 2MVI TAPS 600/200

UPC: 783786481811

Auto Transfer Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 4 Way, with (2) Three-Phase Switch Motor Operator Auto Transfers (1) Three-Phase MVI Vacuum Interrupter 80 Control (1) Single-Phase Interrupter 10 Control , 600/200 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD