text.skipToContent text.skipToNavigation

Catalog No. : ATD313-AAP-222

Description:  PAD AUTOTRANSFER 15KV 3WAY 200/200A

UPC: 783786539680

Auto Transfer Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 3 Way, with (2) Three-Phase Switch Motor Operator Auto Transfers (1) Three-Phase Vacuum Interrupter, 200 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD