text.skipToContent text.skipToNavigation

Catalog No. : ATCC7783

Description:  TREFOIL CBLE CLEAT SS316 3.03-3.27

UPC: 753554099708

Trefoil Cable Cleat, Material Type 316 Stainless Steel, Cable Outer Diameter Minimum 77mm Maximum 83mm, Cleat Dimensions Height 166.4mm, Width 179.2mm, Hardware Included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting element for support/profile rail

Application

Cable cleats secure cables to T&B Cable Tray and provide resistance to short circuit forces.

Specifications

Material

Type 316 Stainless Steel

Temperature Rating

-60 to +120 C

Classifications

Brand Name

T&B Cable Tray

Standard

IEC 61914:2015

Dimensions

Width

166.4 mm

Height

179.2 mm

ETIM EC000536 Cable bracket

Length

166.4 mm

Model

Two-sided

With anchor/plug

N

Material

Stainless steel

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here