text.skipToContent text.skipToNavigation

Catalog No. : ATCC7379

Description:  TREFOIL CBLE CLEAT SS316 2.87-3.11

UPC: 753554099685

Trefoil Cable Cleat, Material Type 316 Stainless Steel, Cable Outer Diameter Minimum 73mm Maximum 79mm, Cleat Dimensions Height 158.9mm, Width 170.8mm, Hardware Included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting element for support/profile rail

Application

Cable cleats secure cables to T&B Cable Tray and provide resistance to short circuit forces.

Specifications

Material

Type 316 Stainless Steel

Temperature Rating

-60 to +120 C

Classifications

Brand Name

T&B Cable Tray

Standard

IEC 61914:2015

Dimensions

Width

158.9 mm

Height

170.8 mm

ETIM EC000536 Cable bracket

Length

158.9 mm

Model

Two-sided

With anchor/plug

N

Material

Stainless steel

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here