text.skipToContent text.skipToNavigation

Catalog No. : ATCC5359

Description:  TREFOIL CBLE CLEAT SS316 2.09-2.32

UPC: 753554098831

Trefoil Cable Cleat, Material Type 316 Stainless Steel, Cable Outer Diameter Minimum 53mm Maximum 59mm, Cleat Dimensions Height 121.5mm, Width 128.8mm, Hardware Included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting element for support/profile rail

Application

Cable cleats secure cables to T&B Cable Tray and provide resistance to short circuit forces.

Specifications

Material

Type 316 Stainless Steel

Temperature Rating

-60 to +120 C

Classifications

Brand Name

T&B Cable Tray

Standard

IEC 61914:2015

Dimensions

Width

121.5 mm

Height

128.8 mm

ETIM EC000536 Cable bracket

Length

121.5 mm

Model

Two-sided

With anchor/plug

N

Material

Stainless steel

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here

Marketing Brochure

Click here