text.skipToContent text.skipToNavigation

Catalog No. : ATCC2733

Description:  TREFOIL CBLE CLEAT SS316 1.06-1.3IN

UPC: 753554097131

Trefoil Cable Cleat, Material Type 316 Stainless Steel, Cable Outer Diameter Minimum 27mm Maximum 33mm, Cleat Dimensions Height 72.5mm, Width 74.2mm, Hardware Included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting element for support/profile rail

Application

Cable cleats secure cables to T&B Cable Tray and provide resistance to short circuit forces.

Specifications

Material

Type 316 Stainless Steel

Temperature Rating

-60 to +120 C

Classifications

Brand Name

T&B Cable Tray

Standard

IEC 61914:2015

Dimensions

Width

74.2 mm

Height

72.5 mm

ETIM EC000536 Cable bracket

Length

74.2 mm

Model

Two-sided

With anchor/plug

N

Material

Stainless steel

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here